POWERHOUSE SS

For long lasting durability and low maintenance, the new stainless steel Powerhouse-SS pedestal is the most resilient power center offered.

We have worked more than three years to design a stainless steel pedestal that would meet and exceed the applicable codes and withstand harsh inland and coastal environments.

Standard Features

  • Stainless steel housing with a limited lifetime warranty.
  • Photocell controlled 13-watt fluorescent light with amber lens.
  • Large removable access panel for easy installation and maintenance.
  • Weatherproof doors that protect receptacles and breakers.
  • Backlit faceplate to aid in hooking up at night.
  • Hose and cable brackets.
  • Powder coated finish.
  • Loop-feed 3/8-inch stud lug copper bus bar for up to 350 kcmil wire (recommended for salt water environments).

Available Options

  • Clear lens.
  • Photocell controlled 7-watt fluorescent light.
  • Telephone (RJ11) for each side.
  • Cable TV for each side.
  • High-speed Internet connection (RJ45) for each side.
  • Water — single or dual 1/4-turn brass ball valves (brass “T” connection) with 3/4-inch hose bibs.
  • Water — anti-siphon faucet.
  • Direct burial ground mounting stand.
  • Lockable doors.
  • Loop-feed mechanical bus bars that can accept up to 350 kcmil wire.
  • Single-feed mechanical bus bars for up to 350 kcmil wire.
  • Digital electronic metering for each side.
  • Wireless remote reading of electronic kilowatt meters.
  • Meter socket for each side powered (to accept glass style meter).
  • Water meter with remote reading capability.
 
ALL PRODUCTS
1 
2 
3 
RESIDENTIAL PRODUCTS
1 
2 
Product Guides

Brochures

Product Specifications