RV PARKS MARINER

The Mariner is a lighted bollard that can stand from 11 inches to 96 inches tall and can be used in various applications from marina docks, to landscaped areas, around pools, golf courses, parking lots and beyond.  The housing is made of engineered resin to withstand the harsh marine and land environments form Alaska to the tropics.  The mariner became available in May 2007 and comes with a lifetime warranty.

Product Specifications:

  • Can be configured with a 5 Watt, 7 Watt or 13 Watt Fluorescent Bulb
  • Can be mounted to a 4 inch. PVC Pipe to get the desired height
  • Supplied with a mounting base and painted pole for any desired height (1.5-4 feet tall)
  • Limited Lifetime Warranty on the engineered resin housing
  • Patent Pending
  • UL Listing Pending

eMarine Supplies is an authorized dealer of Eaton products and offers a large selection of marine, boating and GPS equipment at deeply discounted prices.

 
ALL PRODUCTS
1 
2 
3 
RESIDENTIAL PRODUCTS
1 
2 
Product Guides

Brochures