|
|
|
RV CAMPGROUND POWER
Eaton's RV Power Products are the most innovative in the industry and are are packed with the features you need, and are flexible enough to adjust to your specific requirements. Contact Us Toll Free: (800) 723-8009 Phone: (757) 258-8800 Fax: (757) 258-8805 Email: rvsales@eaton.com
|
|
Powerhouse
One of our most popular and powerful RV Park Hookup units, the all-purpose Powerhouse pedestal provides Power for RVs with 13 watts of lighting. It is made with 1/4" thermoplastic and is tested to ANSI/UL 231 Standards.
|
|
|
Powerhouse SS
For long lasting durability and low maintenance, the new stainless steel Powerhouse-SS pedestal is the most resilient power center offered.
|
|
|
|
|
|
Park Light
A low cost alternative to the Powerhouse, the Park Light utilizes the same light assembly as the Powerhouse, yet is only 30 inches tall. The Park Light is attractive and ideal for campground paths and walkways.
|
|
|
Firehouse
The Firehouse is designed to provide added fire safety to RV parks and campgrounds. The Firehouse provides a convenient location and easy access to fire extinguishers and to an optional life ring when installed around pools and waterfront amenities.
|
|
|
RV Parks Mariner - NEW!
The Mariner is Eaton’s versatile and economical lighting solution! It is a lighted bollard with the following characteristics:
- Can be used in various applications from RV parks, marina docks, to landscaped areas, pools, golf courses, parking lots and more!.
- Offered in several different colors including Eaton blue, white, black, brown, army green, and dark green.
- Available in custom sizes ranging from 1.5 - 4 feet tall.
- Engineered Resin Housing comes with a limited lifetime warranty, to withstand harsh land and marine environments.
|
|
|
Brochures
|