ACCESSORIES
Connectivity
Finish your sensor installation with high performance Connector Cables from Eaton's Cutler-Hammer. Our standard line includes a wide variety of single- and double-connector cables, as well as an assortment of multi-connector blocks for consolidating the wiring of up to 8 sensors into a single cable. The Cutler-Hammer® Multi-Connector Block is an easy way to quickly connect sensors to a control system. Using a variety of double-ended, industry-standard M12 micro-connector cables, a system can be wired up in minutes, therefore saving installation time and money.
Fiber Optic Cables
Need a low-cost plastic fiber-optic cable, a durable glass duplex or single cable, or pre-assembled special purpose cable- Eaton's Cutler-Hammer has a full line of fiber optic cables to support your specific need.
Mounting Brackets
Complete your sensor installation with the right mounting bracket. Along with our full line of brackets, Eaton's Cutler-Hammer will reduce the cost and installation time by designing a custom bracket, and deliver the entire assembled unit.
Retroreflectors
Retroreflectors are used with reflex type sensors. Two types of retroreflector target materials are available: corner cube and embedded glass bead reflectors.
 
ALL PRODUCTS
1 
2 
3 
SENSING SOLUTIONS
1 
2 

Sensors Catalog
Web Index

Loading Please wait..