MULTI-CONNECTOR BLOCKS
Multi-Connector Blocks Designed for Quickly Wiring Multiple Sensors to a Control System and Common Power Source

The Cutler-Hammer® Multi-Connector Block is an easy way to quickly connect sensors to a control system. Using a variety of double-ended, industry-standard M12 micro-connector cables, a system can be wired up in minutes, therefore saving installation time and money.

For further convenience and installation troubleshooting, LEDs provide both power and output status on the block.

Global Plus Multi-Connector Blocks were designed with the most heavy-duty applications in mind—such as automotive manufacturing, metalworking and machinery OEMs. Put Eaton’s Global Plus Multi-Connector Blocks to the test for your next machine design.

Product Features:

  • Model options with four, six or eight sensor ports in one block
  • Block capacity can be doubled with Micro Splitter Accessory (CSDY5)
  • Available with a molded cable or spring-cage main body exit
  • Capacity of up to 4 amps per port and 12 amps per block
  • Robust design to resist vibration and moisture penetration
  • Ideal for extreme temperature environments from -13 to 167°F (-25 to 75°C)

Approvals:

  • UL Recognized
  • CSA Certified
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..