E57 PREMIUM+ SERIES

The Cutler-Hammer® Premium+ Series Inductive Proximity Sensors by Eaton's electrical business have improved sensing performance, product durability and selection. This improved line of sensors carries the Premium+ Series name because we have upgraded the design to a rugged stainless steel barrels, polycarbonate end bells, shock-resistant front cap and potting compound. Plus, the Premium+ Series line now includes a choice of AC, AC/DC and DC-only, 12, 18 and 30 mm sensors with unmatched noise immunity of greater than 20V/meter.

Product Features

  • New expanded offering of 2-wire, 3-wire, AC, DC, and AC/DC multiple range sensor models
  • Manufactured to take the physical and environmental abuse
  • Designed with stainless steel barrel and new potting compound for robust, high temperature, high pressure washdown, as well as intense shock and vibration applications
  • Unmatched high noise immunity eliminates problems associated with electrical noise (all models > 20V/meter) 360<°> output status indicator is visible from any angle and in any light condition
  • Resettable short circuit protection and reverse polarity in select models
  • Right angle sensing models offer unique problem-solving capabilities
  • Wide temperature range -13 to 158<°>F (-25 to 70<°>C) on cable, micro-style connections

Approvals

  • C-UL Listed
  • CE (AC/DC and DC-only models)



E57 Premium+ Short Barrel

The new Cutler-Hammer E57 Premium+ Series Short Barrel Inductive Proximity Sensors from Eaton's electrical business feature the same sensing ranges as our standard length sensors, but in a body with a substantially shorter length. This allows the sensors to be used in applications where mounting space is limited.

Product Features

  • Manufactured to take physical and environmental abuse
  • Designed with stainless steel barrel and impact-absorbing new potting compound for robust, high temperature, high pressure washdown, as well as intense shock and vibration applications
  • Unmatched high noise immunity eliminates problems associated with electrical noise (all models > 20V/meter) 360<°> output status indicator is visible from any angle and in any light condition
  • Resettable short circuit protection in AC/DC and DC models
  • Reverse polarity protection in 3-wire DC versions
  • Small size to fit in tight spaces
  • Choice of cable for low cost wiring, or micro-connector for quick installation or replacement
  • Cable models include an extra long 5-meter cable as option

Approvals

  • C-UL Listed
  • CE (AC/DC and DC-only models)
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..