The Cutler-Hammer® Global Proximity Sensor Family was created by Eaton's electrical business with the high volume OEM in mind. It has been optimized to include only those functions necessary for basic, reliable sensing. Why pay for extra features when you don't need them? That's not to say these sensors lack the performance or features you expect. Our DC units are short circuit protected and will sense up to 2,000 operations per second. Plus, all sensors include a bright LED indicator to show output status.
There's no need to design your machine around these sensors. The Global family includes models in a variety of diameters so they will fit right where you need them. Select models from 8 mm diameter all the way up to 30 mm, for just the size or sensing range that you require. Need something smaller? Our standard line includes inductive prox sensors as small as 4 mm in diameter.
The Global Proximity is available in AC or DC, 2-wire or 3-wire, and NPN or PNP. You can even choose between cable wiring or quick-disconnect connectors. For power handling, our DC units feature a 100 mA load current rating and AC units are rated up to 200 mA
Product Features
- The Global Proximity Line features solid performance and a basic feature set for reliable, cost-effective sensing
- Available in a variety of sizes to fit in all of your applications: 8 mm, 12 mm, 18 mm and 30 mm diameters
- DC sensors operate on 10 . 30V DC in 2-wire and 3-wire (NPN or PNP) configurations
- AC sensors operate on 20 . 250V AC in 2-wire configuration
- Switching frequency of 2 kHz for DC models
- Shielded and unshielded versions available
- Terminations include 2-meter cable, micro-connector and nano-connector
- DC units include short circuit protection
Approvals
CE (DC models only)