HIGH CURRENT OUTPUT SERIES

Non-contact Sensing with the Ability to Handle High Currents in a Solid-State Output

Now there is an alternative to limit switches for position sensing on industrial vehicles. Cutler-Hammer® High Current Output features a continuous output current rating from 2 to 8A. These sensors from Eaton’s electrical business are ideally suited to handle high current loads found on such industrial vehicles as aerial lift trucks, fork lifts, refuse trucks, cement mixers, dump trucks, hook and ladder trucks, front end loaders, farm equipment and hundreds of other vehicles that are constantly subjected to mechanical (shock, vibration, collisions) and environmental abuse (dirt, grease, ice, rain) that create havoc with mechanical devices.

Product Features

  • Solid-state output can handle up to 8A continuous
  • Ideal for vehicle use to replace mechanical limit switches, typically required to handle high currents
  • Wide voltage and temperature range covers most vehicle power supplies and operating environments
  • Normally Open and Normally Closed isolated outputs
  • SJO cable is available in custom lengths
  • Dual colored 360<°>LED indicating light, green as power ON and red as output
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..