METAL FACE SERIES

The Thick Metal Face Protects Against Damage from Impact and Abrasion

Cutler-Hammer® Metal Face Inductive Proximity Sensors by Eaton's electrical business incorporate tough stainless steel sensing faces in place of the plastic faces found in standard sensors. This provides a higher level of protection for more reliable operation and longer life in harsh environments.

The sensors stand up to abrasion and impact caused by flying metal chips, grit, and misaligned or vibrating targets. In addition, the stainless steel body resists corrosion and chemical attack.

Common sensor diameters, voltage styles and wiring connections make it easy to retrofit your existing, damaged sensors. Solve the problem of damaged sensors permanently with Eaton's Cutler-Hammer Metal Face Sensors.

Product Features

  • 2-wire AC/DC models and 3-wire
  • DC models are compatible with your existing wiring
  • Common 12 mm, 18 mm and 30 mm housing diameters allow easy changeout of existing damaged sensors
  • The 20 mil stainless steel sensing face is thicker than competing units for a higher level of protection
  • The stainless steel body is damage and corrosion resistant
  • Wide operating temperature range: -13<°> to 158<°>F (-25<°> to 70<°>C)
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..