NON-METALLIC SERIES

Tubular Sensors with Nonmetallic Housings Offer High Corrosion Resistance

Inductive Proximity Sensors by Eaton's electrical business are constructed of corrosion resistant PBT plastic. They are ideally suited for wash down applications such as those found in food processing plants. They are available in 12 mm, 18 mm and 30 mm diameters, shielded or unshielded. Shielded units can be embedded in metallic surfaces.

Product Features

  • Models available that operate on 2-wire AC or 3-wire DC power
  • Threaded tubular housings in three diameters allow easy integration into new and existing applications
  • Nonmetallic construction offers excellent resistance to corrosion
  • Output indicator LED is standard on all models
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..