|
|
|
SMALL DIAMETER SERIES
These Tiny Tubular Sensors Deliver Reliable Performance Where Space Is Limited These unique Cutler-Hammer® Inductive Proximity Sensors by Eaton's electrical business are designed to be used in extremely small spaces. A wide variety of models are available with housing diameters from 8 mm all the way down to 4 mm, allowing you to choose the one that best fits your application. The sensors are 3-wire devices that operate from 10 to 30V DC. Both shielded and unshielded versions are available. Product Features
- Small 4, 5, 6.5 and 8 mm diameters for use in applications with limited space for mounting sensors
- Stainless steel housings
- All models include an LED indicator to show output status
- Short circuit and reverse polarity protection
- Rated NEMA 4, 4X, 6, 6P, 12 and 13 (IP67) for high resistance to environmental factors
Applications
- Automation equipment
- Robotics
- Machine tool
- Counting Sorting
Approvals
|
|
 Loading Please wait..
|
|