IPROX SERIES

Adaptable Inductive Proximity Sensor to Solve Your Unsolvable Applications

The Cutler-Hammer® iProx from Eaton's electrical business is a field programmable and adaptable inductive proximity sensor with Smart-Sense™ technology. SmartSense utilizes an exclusive, embedded micro-processor, allowing the iProx to perform unique sensing functions at extended sensing ranges.

These capabilities include programmable attributes such as sensing range (adjustable to the nearest tenth of a millimeter), output types (autoconfiguration, NPN or PNP), contact types (normally open or normally closed), response time and noise immunity (from 10 to 20 volts per meter). No other inductive sensor on the market offers such extensive programmability.

Furthermore, additional programmable features include: band sensing, which allows the sensor to detect only within a specified distance or band; position sensing, enabling target detection along multiple axes; and background metal rejection, which tells the sensor to ignore sideground, foreground or background metal objects.

With the addition of the new programming tools including the Remote Programmer, Tray Programmer, Remote Programming Device and the new and improved iProx Programming Software for Microsoft Windows and Windows Mobile devices customizing your iProx Standard sensor has never been easier.

iProx™
The iProx offers the utmost flexibility in both design and manufacturing. This means you may order the iProx Standard pre-configured at the factory to your unique specification. Or program it to adapt it to your environment at your site, reducing inventory and costly downtime.

  • Product Features


  • Exclusive SmartSense embedded micro-processor technology performs band sensing, position sensing, background rejection and allows for an adjustable sensing range.
  • Easy-to-use programming devices and new and improved software makes programming simple.
  • Auto-configure output allows for automatic NPN or PNP
  • Reliably senses metal targets at up to three times the range of conventional shielded or unshielded inductive proximity sensors
  • Field programmability reduces inventory and costly downtime
  • Robust stainless steel tubes, shock-resistant front caps, polycarbonate end bells, and impact-absorbing potting compound are resistant to physical and environmental abuse in high temperature, high pressure washdown and high shock and vibration applications
  • Noise immunity of 10 . 20 volts per meter eliminates problems associated with electrical noise
  • Typical Applications

  • Automotive
  • Machine Tool
  • Material Handling
  • Approvals

  • C-UL Listed
  • CE
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..