|
|
iProx Series
A family of extended-range sensors with stainless housings, bright 360-degree LED indicators and PNP/NPN auto-detect--no need to specify PNP or NPN with iProx. Advanced features include adjustable sensing range, adjustable N.O./N.C. outputs, programmable time delays, and teach modes--all of which can be programmed into the iProx using simple Microsoft Windows-based software.
|
|
|
E57 Premium+ Series
A complete family of high performance inductive sensors with stainless steel bodies, extended sensing ranges and right angle sensing capabilities. Available in 12, 18 and 30-millimeter diameter tubular bodies.
|
|
|
Global Series
A value-priced, basic family of inductive proximity sensors with just the features you need. Available in 8, 12, 18 and 30-millimeter tubular bodies.
|
|
|
AccuProx™ Analog Series
The AccuProx family of analog sensors provide unmatched sensing range, linearity and resolution in an affordable and compact tubular package.
|
|
|
Small Diameter Series
A family of super-small inductive sensors designed to fit where standard-sized tubular sensors cannot. Available in 4, 5, 6.5 and 8-millimeter diameter tubular bodies.
|
|
|
Metal Face Series
Stainless steel sensing faces afford a higher level of protection for more reliable operation in harsh environments.
|
|
|
Ferrous Only Series
A family of sensors designed to detect ferrous metals, such as steel or iron, while ignoring non-ferrous metals. Available in 18-millimeter diameter sensing models.
|
|
|
Non-Metallic Series
A complete offering of inductive proximity sensors housed in corrosion-resistant PBT plastic. Ideally suited for wash down applications, such as those found in food processing plants. Available in 12, 18 and 30 millimeter diameters, shielded or unshielded.
|
|
|
High Current Output Series
A family of sensors ideally suited to handle high current loads found on such industrial vehicles as aerial lift trucks, fork lifts, refuse trucks, cement mixers and dump trucks. Available in 30-millimeter diameter tubular sizes.
|
|
|
E51 Series
An inductive proximity sensor combining high performance with a familiar limit switch style housing.
|
|
|
E52Q Cube Series
A high performance, cube-style inductive proximity sensor providing long sensing ranges in a compact, industry-standard package.
|
|
|
E52 Rectangular Style
Compact, rectangular inductive sensors with indicator LEDs, multiple connector types, and corrosion-resistant housings.
|
|
|
E55 Limit Switch Style
Inductive sensors in a familiar limit switch style housing for direct, drop-in replacement of mechanical limit switches. Sensing head can be adjusted five ways for application flexibility.
|
|
|
E56 Pancake Series
The sensors are ideal for heavy industrial environments such as: steel mills, automotive manufacturing, pipe and rod mills, conveyors, cranes and assembly lines.
|