10316 NON PLUG-IN
10316 Non Plug-In Limit Switches
The 10316 Type L Non Plug-In Limit Switch from Eaton's Cutler-Hammer sensor business is sold as a complete, assembled device with a wide array of operating head configurations. All switches are single-pole 1N.O.-1N.C.

Product Features
  • Side and top rotary, side and top push or wobble operation
  • CW, CCW or CW and CCW operating modes are field convertible
  • Double break-make snap action contacts, same polarity each pole
  • Captive saddle clamp terminals accept up to #12 wire
  • Head can be mounted in any of four discrete positions, intervals of 90°

Approvals

  • UL Listed
  • CSA Certified
 
ALL PRODUCTS
1 
2 
3 
SENSING SOLUTIONS
1 
2 

Sensors Catalog
Web Index