E47 COMPACT PREWIRED
E47 Compact Prewired Limit Switches

The E47 Compact Prewired Limit Switch by Eaton's Cutler-Hammer sensor business is designed to be a versatile, slim device for hard to fit applications where sealing integrity is required. The rugged die cast aluminum alloy housing, cable connection and switch mechanism are encapsulated for protection against extreme temperature (-10° to 70°C), contaminants, moisture, shock and vibration. This factory wired (3m) device has NEMA enclosure ratings of 4, 6 and 13, making it suitable for applications such as machine tool, food processing and packaging.

Product Features

  • Rugged aluminum alloy die cast housing
  • Sealed construction with enclosure ratings of NEMA 4, 6 and 13
  • Prewired with a 3-meter, 18 AWG, AWM 2517, 300V cable
  • Stackable ridge for ganged operation

Approvals

  • UL Listed
  • C-UL Listed
  • NEMA 4, 6 and 13
  • IEC IP67
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..