E49 COMPACT METAL
E49 Compact Metal Limit Switches
The E49 Compact Metal Switch by Eaton's Cutler-Hammer sensor business are designed with high mechanical strength for robust environments. The rugged aluminum die cast construction provides reliable, oil-tight, waterproof and dustproof sealing for a variety of applications. Snap action 1N.O./1N.C. contacts provide flexibility in design.

Product Features
  • Rigid die cast switch housing
  • High mechanical strength
  • Oil-tight, waterproof and dustproof construction


Approvals

  • UL Listed
  • NEMA A600 (AC-16)
  • NEMA R300 (DC-13)
  • IP67
 
ALL PRODUCTS
1 
2 
3 
SENSING SOLUTIONS
1 
2 

Sensors Catalog
Web Index

Loading Please wait..