E49 MINIATURE DIN
E49 Miniature DIN Limit Switches
The E49 DIN Limit Switch by Eaton's Cutler-Hammer sensor business are designed to International standards. Positive opening normally closed contacts, fingerproof wire-ready terminals, double insulated nylon housing, and environmental ratings to NEMA 4, 4X, 6P, 13 - IP65 make E49 the choice in many packaging, material handling, conveying, sorting and counting, positioning and end-of-travel applications.

Product Features
  • Nonmetallic housing is ideal for corrosive environments
  • "Fingerproof" terminals and double insulated enclosures protect against accidental shock
  • Generous wiring space speeds installation
  • Electrically isolated contacts eliminate polarity restrictions for electrical loads
  • Positive opening N.C. contacts improve reliability by positively breaking the N.C. contacts during operation, eliminating light welding/sticking conditions

Approvals

  • UL Listed
  • CSA Certified
  • CE
  • IEC 947-5-1
  • VDE 0660
  • CENELEC - EN50047
  • NEMA A300 (AC-15)
  • NEMA R300 (DC-13)
  • Direct Opening N.C. Contacts
  • Double Insulated Enclosure
 
ALL PRODUCTS
1 
2 
3 
SENSING SOLUTIONS
1 
2 

Sensors Catalog
Web Index

Loading Please wait..