LIMIT SWITCHES

Mechanical limit switches are contact sensors widely used for detecting the presence or position of objects in industrial environments. These products offer high precision in terms of accuracy and repeatability, due to the fact that physical contact is made with the target. Limit switches can be modular, with a variety of interchangeable components, or a self-contained, single-piece switch. Eaton's Cutler-Hammer provides a comprehensive line-up of industrial limit switches to meet a variety of application needs.

E47 Precision
A cost-effective solution for applications requiring highly accurate switching.
E47 Compact Prewired
A family of rugged and dependable compact limit switches.
E49 Mini Metal
The ideal switch for the those who need a cost-effective, compact solution, but don't want to sacrifice durability in the process.
E49 Miniature DIN
Reliable sensing in space-restrictive light industrial applications.
E49 Compact Metal
A compact, rigid die cast housing for highly reliability switching in OEM applications.
E50 Heavy-Duty Modular
Modular construction provides application flexibility and simplified installation in a heavy-duty industrial package.
E50 Heavy-Duty Factory Sealed 6P+
E50 Heavy-Duty Factory Sealed 6P+
10316 Non Plug-In
A line of fully assembled non plug-in switches for heavy-duty use.
10316 Hazardous Location
Designed specifically for hazardous environments, these switches are designed for operation in NEMA 7 - 9 locations.
10316 Special Purpose
A variety of unique limit switches for MRO and user replacement.
Limit Switch Operators
A large selection of operator styles and sizes available to provide optimum performance for nearly any application.
 
ALL PRODUCTS
1 
2 
3 
SENSING SOLUTIONS
1 
2 

Sensors Catalog
Web Index

Loading Please wait..