The World's Most Rugged and Best Sealed Photoelectric Sensors
The Cutler-Hammer E58 Harsh Duty Series by Eaton's electrical business was designed to withstand your harshest physical, chemical and optical environments.
Extensive research dictated the choice of materials used in this sensor. Stainless steel, PVDF and tempered glass components are mechanically assembled using Viton<®> seals to ensure complete sealing and resistance to industry chemicals. All adhesives and potting subject to failure from chemical attack have been eliminated from the design. The result is a sensor highly resistant to chemical attack and moisture intrusion, that can withstand heavy shock and vibration in almost any application.
E58 Harsh Duty sensors feature unparalleled optical performance. They are ideal for automotive applications where exposure to lubricants, cutting fluids, coolants and glycols is common. For food processing applications, a smooth body version simplifies high-pressure chemical washdowns, and withstands the use of sanitizers, surfactants, and cleaning agents including diluted bases and acids.
Product Features
- Sensors are available in 18 mm and 30 mm diameters
- Highly refined optics for long sensing ranges and to see through high levels of contamination - unmatched optical performance
- Perfect Prox<®> technology provides exceptional background rejection and extremely high excess gain
- Resistant to the wide range of chemicals used in the automotive, food processing and forest products industries
- Suitable for high temperature, high pressure washdown (1200 psi)
- Mechanical Viton seals hold up to extreme temperature variations
- Visible sensing beam on all models lets you see where the beam is aimed for quick setup and alignment
- Output status indicator is the brightest available and is visible from any angle and in any lighting condition
- The industryfs only background rejection sensors with a 2-wire circuit design
- Models available with both AC and DC operation in a single unit
- 4-wire DC sensors offer dual NPN and PNP outputs
Ratings and Approvals
Industry Standard 18 mm Tubular Sensors Offer Wide Voltage Ranges and Reliable Performance
The Cutler-Hammer E58 18 mm Tubular Series by Eaton's electrical business is an ideal choice for a wide variety of sensing tasks. The unique threaded body with flat sides allows quick mounting in a 3/4-inch hole or against any flat surface. Internal components are rigidly sealed in a solid encapsulated package for excellent performance in highvibration and high-shock applications. Models are available with both AC and DC operation in a single unit or in a DC-only configuration.
Product Features
- Industry standard 18 mm diameter threaded body has flat sides, allowing it to be mounted like a tubular sensor or against any flat surface
- Solid polyurethane housing completely encapsulates internal circuits for high resistance to shock and vibration
- AC/DC models operate up to 264V AC
- Select models have visible beams for quick setup and alignment
- Gain adjustment on all models to ensure peak optical performance
- 80 foot range for all thru-beam models
- 25 foot range for both DC-only and AC/DC reflex models
- 8 inch range for all diffuse reflective models
- LED output status indicator
- 3 meter long 3-wire connecting cable
- Enclosure rating NEMA 1, 2, 3, 4, 4X, 6, 12 and 13