E64 SERIES
A flexible family of terminal base sensors with stability indication, high current relay output and easy wiring setup.

The Cutler-Hammer E64 Terminal Base Series from Eaton's electrical business offers unique features well suited to a variety of applications including conveyor control. The sensors are available in thru-beam, reflex, polarized reflex and diffuse reflective sensing modes, and offer 1 . 2 Amp output current switching capacity.

Time delay versions offer built-in control capability with settings for normal operation, on delay, off delay, on-off delay, or one-shot delay. The timing range can be adjusted from 0.6 to 16 seconds for each.

Each model incorporates a universal voltage design to allow use with 16 to 240V AC or DC power. Wiring, sensitivity adjustment, timing adjustment and light/dark selection are all easily accessed by removing a sealed cover. A unique guard shields the user from electrical connections when making these adjustments, and flips up to allow access to the terminal screws. The cover fastening screw is held captive to prevent loss.

Product Features

  • Universal voltage operation . 16 to 240V AC or DC
  • SPST relay output handles up to 1A AC and 2A DC
  • Screw-terminal connections with 1/2 inch NPT conduit entry
  • Output and stability indicators
  • PLC compatible output
  • Sensitivity adjustment
  • Selectable light or dark operation
  • Mounting brackets and retroreflector (for polarized reflex models) included
  • Rugged ABS housing rated NEMA 1, 3, 4, 12 and 13 (IP66)
  • Polarized reflex models allow reliable detection of shiny targets that could reflect light back to the sensor and falsely trigger a non-polarized sensor
  • Time delay models can be set for normal operation, on-delay, off-delay, on/ off-delay, or one-shot delay, with an adjustable timing range from 0.6 to 16 seconds

Approvals

  • CE
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..