Compact Sensors for a Wide Variety of Applications Including Reliable Detection of Clear Objects
The Cutler-Hammer E65 Miniature Series by Eaton's electrical business delivers high performance in a compact package. E65 Series sensors operate on 10 to 30V DC and can be easily configured for PNP or NPN output and light or dark operation. All models are available in both forward and right-angle viewing styles with the same optical specifications. Fiber optic models include a built-in DIN rail mounting clip. This versatile line includes specialty sensors for detecting clear objects.
Product Features
- 10 - 30V DC operation
- Output and stability indicators
- NPN or PNP selectable by wiring
- Light or dark operation selectable by wiring
- Sensitivity adjustment for fine tuning the sensor in your application
- All sensors include an adjustable mounting bracket for easy installation and alignment
- All sensors built with 2 meter cable for ease of use
- Fixed focus diffuse sensor with an ultra-fast response time of 330 microseconds
- Thru-beam sensors with test outputs to verify proper operation of the source or detector from a remote location
- Polarized reflex sensors with a polarizing filter to ensure that only light reflected off a corner cube retroreflector is recognized by the sensor. This allows reliable detection of shiny targets that could reflect light back to the sensor and falsely trigger a non-polarized sensor
- Clear object sensors that reliably detect plastic bottles, molds, cartons and films with densities as thin as 1/1000 of an inch and certain densities of glass objects. A sensitivity adjustment allows you to fine tune the sensor for detecting a wide variety of colors and thicknesses of clear materials. These sensors operate in reflex mode with a maximum range of 24 inches (0.6m)
Approvals