E67 SERIES

Exceptional Background Rejection for Long Distance Sensing Applications

The Cutler-Hammer E67 Long Range Perfect Prox® Series from Eaton's electrical business, the highest performing long-range sensor you can buy with background rejection, is ideal for your most difficult sensing applications.

The E67 Long Range Perfect Prox® Series reliably detects targets in range regardless of variations in color, reflectance, contrast or surface shape while ignoring objects just slightly outside the target range.

The standard E67 sensor is conveniently pre-set with a 6-foot range. Ranges of 3 . 8 feet are available pre-set from the factory.

Product Features

  • Perfect Prox<®> technology provides exceptional background rejection and application problem solving
  • Extended sensing ranges (up to 8 feet) available
  • No user adjustments required
  • Dual indicators communicate both output and power status from an easy-to-see location at the top of the sensor housing
  • Models available with both AC and DC operation in a single unit . up to 132 volts AC and DC
  • AC/DC models offer isolated contact output for wiring flexibility
  • DC-only sensors offer both NPN and PNP outputs
  • Two mounting options for maximum flexibility
  • Fully sealed package
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..