E68 SERIES
Conveyor Sensor Systems

Eaton’s Cutler-Hammer designs the easy solutions to prevent product damage and mishandling caused by outdated mechanical sensor rollers with the 200 Series and E68 Integral Sensor Valve (ISV).

A Complete, Pre-engineered Solution
Eaton’s Cutler-Hammer designs sensing solutions complete with all needed components including sensors, premeasured cables, power supplies, and accessories. These components simply snap together to provide reliable zero pressure accumulation conveyor control without the need to invest costly engineering time in a PLC-based system. The compact power supply, designed specifically for the 200 Series & E68 ISV and includes an integral junction box to eliminate additional mounting enclosures.

Fast, Low Cost Installation and Retrofit
These unique products reduce installation costs by eliminating measuring, wire stripping and attachment of custom connectors. The main buss cable has connectors pre-installed at points to match your conveyor zone length. Zone length can be from 18 to 60 inches in 6-inch increments. Custom wiring harnesses are supplied for an exact fit between the main buss cable, the solenoid, and the sensor to eliminate unsightly cable loops that might otherwise be snagged and damaged.

High Reliability
The 200 Series & E68 ISV sensors operate in the polarized reflex sensing mode. Polarized sensors eliminate detection errors caused by shiny targets. The sensor’s 10 foot maximum range provides high sensing reliability when used at common conveyor widths.

Reflex or Diffuse Mode Sensors
E68 ISV photoelectric sensors are available in either polarized retroreflective or diffuse mode, depending on your application needs.

 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..