INTELLIVIEW SERIES

The IntelliView Series from Eaton is a family of compact, high performance specialty photoelectric sensors designed to solve a wide array of sensing challenges.

IntelliView encompasses a variety of new sensing technologies: color, contrast and luminescence sensing; field-adjustable foreground and background suppression sensing; short-range distance sensing with analog outputs; and long-range, high-precision laser distance sensing with  analog outputs.

To fit into your application, IntelliView sensors are available in industry-standard M18 flat-tubular and compact rectangular package sizes. For ease of installation and replacement, all models are available with micro connectors.

Product Features

  • New Sensing Technologies—Now, Eaton has solutions for sensing color, contrast, luminescence and distance with great accuracy
  • Small Size, Big Solutions—IntelliView sensors come in either compact rectangular or flat-tubular package sizes, both rugged sealed enclosures
  • Simple “Teach In” Installation—Most models include a teach mode, allowing for quick and simple installation and setup
  • Adjustable Background Suppression—For the first time, Eaton offers a fully field-adjustable background suppression photoelectric sensor capable of detecting targets as far as 3.9 ft. (47 in.) away
  • LED Indicators and Pushbuttons—Multiple LEDs communicate output and power status while built-in pushbuttons and adjustment potentiometers simplify the teaching of sensor settings
  • C-UL Listed and CE Approved—Accepted worldwide

Approvals

  • UL Listed
  • C-UL Listed
 
ALL PRODUCTS
1 
2 
3 

Sensors Catalog
Web Index

Loading Please wait..