|
|
|
INTEGRATED POWER ASSEMBLIES
Integrated Power Assembly (Electro/Center™)
When an Integrated Power Assembly (IPA) is delivered, all the customer typically needs to do is:
- Place it on the suitable foundation such as a concrete pad or base with similar strength and durability.
- Make the incoming and outgoing load connections. That is because an IPA is a complete unit…and can be prewired and factory tested, if required.
Application Description A Variety of Industries and Service Organizations
- Communications
- Food Processing
- Heavy Industry
- Materials Handling
- Medical
- Mining
- Petrochemical
- Pollution Control
- Public Utilities
- Pulp and Paper
- Rail and Mass Transit
- Water and Waste Treatment
- Many Others
With a Broad Range of Applications
- Control Center Rooms
- Equipment Skids
- Generator Systems
- Motor Control
- Offshore Platforms
- Pipelines
- Power Substations
- Process Control
- Pumping Stations
- Refineries
- Switchgear Enclosures
- Many Others
Features, Benefits and Functions An IPA provides these significant cost savings:
- Lower installation cost. Job site labor and material costs are sharply reduced because an IPA arrives complete, ready for connections.
- Minimal start-up time. Each IPA is checked to assure wiring accuracy, control scheme correctness, and equipment operation.
- Installation delays reduced. Job site delays caused by trying to coordinate multiple vendors are eliminated.
- Reduced procurement time. Scheduling and expediting are handled through a single point contact and only one purchase order is required.
- Customized design. IPA buildings have very few restrictions. They can be of almost any size, shape, or color…and in addition to the Cutler-Hammer electrical distribution and control equipment, can include whatever other non-Eaton equipment a customer may require.
We Are Your Single Source for IPAs Eaton offers the industry’s most complete family of electrical distribution and control equipment and components plus the widest selection of ratings. And we provide IPAs that meet or exceed distribution systems requirements. As a single source supplier, we provide these significant advantages:
- Designing, Assembling, and Testing
Eaton certifies that all equipment and components are in compliance with applicable NEMA, IEEE, ANSI, UL, and IEC standards. The structure is certified to meet UBC, SBCCI, and BOCA requirements, while the installation of the equipment meets NEC requirements.
- Consistent Terms and Conditions
Eaton provides a single uniform set of terms and conditions for all equipment and components. Additionally, the terms and conditions are compatible with those of other Eaton Cutler-Hammer products that may be on the same project…providing the benefit of single package negotiation.
- One Contact Point
The Eaton worldwide network of engineers, sales representatives, and authorized distributors provides design and application assistance, pricing, delivery, and warranty information.
- One Overall Warranty
Eaton warrants all IPA equipment and components, plus the structure itself. An IPA Can Be Installed Where You Want Installation flexibility is essential since IPAs are often used in applications where a controlled, protective environment is required. However, the actual location of an IPA can often vary from customer-to-customer. IPAs have been installed indoors on the main floor or second deck; outdoors on roofs; or as a separate detached structure. Standards and Certifications Eaton distribution equipment is seismically tested, seismically qualified, and exceeds requirements of both the Uniform Building Code (UBC) and the California Building Code (CBC). Options and Accessories Almost any type of electrical equipment from Eaton can be installed in an IPA, including:
- WLI and WVB Load Interrupter Switchgear
- Medium Voltage VacClad-W Metal-Clad Switchgear
- AMPGARD Medium Voltage Starters
- Medium Voltage Non-Segregated Bus Duct
- Low Voltage Switchgear Type Magnum DS
- Low Voltage Switchboards — Pow-R-M-S — Fixed or Drawout
- Pow-R-Line C Low Voltage Group Mounted Switchboards
- Pow-R-Line C Low Voltage Panelboards
- Freedom 2100, Advantage and IT Motor Control Centers
- Dry-Type Distribution Transformers
- Adjustable Speed Control
- Automatic Transfer Switches
- Low Voltage Bus
- Microprocessor-Based Metering, Protection, Control, and Monitoring Devices
Additional Equipment and Modifications Since each IPA is custom designed, we not only provide the electrical gear you specify but can include any additional equipment and modifications requested. Some examples include:
- HVAC Systems
- Pressurization Units
- Battery Systems
- Annunciators
- Communications Equipment
- Security Systems
- Marshaling Cabinets
- Installation and Wiring of Customer
- Furnished PLCs and Analyzers
- Office or Work Areas
- Plumbing and Restrooms
- Doors and Windows
- Indoor, Outdoor & Emergency Lights
- Wireway and Cable Trays
- Custom Paint Finishes
- Switches and Receptacles
- Any Other Equipment Specified by Customer
|
This section contains information for internal company use only. You can view this content because you are currently connected to the Eaton network. Please do not share this information with people outside of the company.
|
|
|
|
 Loading Please wait..
|
|