NRX SWITCHGEAR
Magnum Switchgear with Series NRX Breaker Integration

Click the Play button to view and interactive demonstration of low voltage metal-enclosed drawout switchgear and low voltage power breaker components.

Eaton’s Magnum™ low voltage switchgear with Series NRX breaker integration is the answer when building space is at a premium, or when system upgrades require additional building loads.

Featuring up to eight 800 ampere UL 1066 circuit breakers in a 24-inch wide UL 1558 switchgear assembly, two NRX breakers can be mounted side-by-side in the same space typically used for a Magnum DS breaker.

With safety a greater concern than ever before, Magnum™ low voltage switchgear with Series NRX breaker integration also features electronic trip unit innovation including Eaton’s Arcflash Reduction Maintenance System™.

Additional switchgear features:

  • Dedicated breaker secondary terminal blocks are easily accessible while keeping the breaker doors closed.
  • Breakers have a drawout design that allows for through-the-door racking.
  • One-piece molded support for load side bus in cable compartment.
  • 100,000 ampere bus bracing as standard, with option for 150,000.
 
ALL PRODUCTS
1 
2 
3 

Technical Documents
Find additional information about switchgear

Loading Please wait..