FRONT ACCESSIBLE (MEF)

With ratings of 5 and 15kV with 1200 and 2000A breakers, Eaton's Metal Enclosed Front Accessible switchgear (MEF) is the world's most flexible and cost-effective high performance switchgear available.

In today's space-constrained facilities, packing higher power density into a smaller footprint is a necessity. Eaton's space-optimized and agile design offers the industry's highest power density and flexible suite of metal-enclosed switchgear options.

Eaton's MEF design can significantly reduce a project’s overall cost through a wide variety of configurations, standard drawing packages, intelligent integrated trip units, and reduced clearance installation options.

To view an interactive demonstration of the Metal Enclosed Front Accessible Switchgear, click the Play button and learn more about how Eaton’s MEF can be the answer to your switchgear needs.

For more information, please find consulting application guides, guide specifications, brochures, & installation manuals located within our product information links provided on the right.

CONFIDENTIAL CONTENT

This section contains information for internal company use only. You can view this content because you are currently connected to the Eaton network. Please do not share this information with people outside of the company.

 
ALL PRODUCTS
1 
2 
3 

Technical Documents
Find additional information about switchgear

Loading Please wait..