FP-6000

Eaton’s FP-6000 Protection Relay provides complete 3-phase and ground overcurrent, voltage, frequency and power protection plus metering in a single, compact drawout case. It may be used as a reclosing relay; primary protection on feeders; mains and tie circuit breaker applications; or as backup protection for transformers, high voltage lines and differential protection.

With its microprocessor technology, the FP-6000 provides the user with a wealth of data-gathering features and performs self-checking of all major hardware and firmware protection elements in the event of a system or component electrical failure. Protection functions are well suited for main and distribution feeder circuit applications.  Programmable logic control functions make the FP-6000 relay ideally suited for main-tie-main and main 1/main 2 transfer schemes. 

The FP-6000 is the only relay in its class that offers flexible, yet simple reclosing control. Its compact design makes it ideal for pole-mounted recloser controls.

 
ALL PRODUCTS
1 
2 
3 

Technical Documents
Find additional information about switchgear

Loading Please wait..