Protective Relays provide you with unique micro-processor-based devices that eliminate unnecessary trips, isolate faults, protect motors and provide system information to help you better manage your system.
Complete Motor Protectionand Control With Optional Universal RTD Monitoring Module
It is most commonly used on large, medium voltage three-phase induction motors. It has also been widely used on important low voltage (480V) motor applications and synchronous motors. The MP-3000 motor relay is a current only device which monitors three-phase and ground currents. It provides motor overload, stall, short circuit, phase unbalance, single phasing and ground fault motor protection.
- Intel-I-Trip overload protection develops protection curves based on motor data with adaptive characteristics based on measured RTD temperatures
- Records motor history and time stamped event logging in nonvolatile memory
- Provides motor start profiles for the last four motor starts
- Available in an optional quick release drawout case
- Conformal Coating provided standard on all units to prolong life when exposed to chemically corrosive and humid environments