VR-300

The VR-300 provides voltage protection functions including under/over- voltage, loss of phase, under/over- frequency, and sync check.  It has two configurable relays, zero voltage monitoring: dead bus start functionality (close circuit breaker to dead busbar); and is fixed mounted.  The VR-300 is UL/cUL listed at 90 to 265 Vac/dc.

 
ALL PRODUCTS
1 
2 
3 

Technical Documents
Find additional information about switchgear

Loading Please wait..