|
|
|
PROTECTIVE RELAYS
Click the Play button to view an interactive demonstration of Eaton's Protective Relays Product offering.
Protective Relays provide you with unique micro-processor-based devices that eliminate unnecessary trips, isolate faults, protect motors and breakers, and provide system information to help you better manage your system.
- DT-3000 -
Complete Overcurrent Feeder Protection with Ammeter and Communication Functions
- FP-4000 -
Provides complete 3-phase and ground overcurrent, voltage, and frequency protection
- FP-5000 -
Provides complete 3-phase and ground overcurrent, voltage, frequency, directional and power protection with sync check control
- FP-6000 - Provides complete 3-phase and ground overcurrent, voltage, frequency, directional and power protection with sync and reclosing control
- EDR-3000
- Three phase and ground microprocessor-based overcurrent relay, with multiple communication options and multiple setting groups for Arc Flash protection.
- MD-3000 –
Motor/Generator Differential Protection Relay
- MP-3000 -
Complete Motor Protection and Control With Optional Universal RTD Monitoring Module
- MP-4000 -
Multifunctional protective relay for the protection and monitoring of 3-phase and ground currents, and 3-phase voltages
- IQ-500 -
A Modular Overload Relay for Low Voltage Motor Protection
- DP-300 - Three-phase current differential protection for generators, motors, and two winding transformers
- MD-3000 –
Motor/Generator Differential Protection Relay
- VR-300 - Multifunctional voltage relay ideal for transfer schemes and stand alone protections in metal clad and paralleling switchgear
- Universal RTD Module -
Electronic Resistance Temperature Detector provides motor temperature interface for MP-3000
- IQ DC Power Supply
- a dc to ac inverter module intended for operation of ac powered devices from a dc supply.
|
|
 Loading Please wait..
|
|