Panel Mounted Disconnects provide for a means of motor disconnect in existing or custom enclosures. Available fused and un-fused, fixed or variable depth, these disconnects can meet nearly any application requirement.
Type DS Disconnect
Type DS disconnect is a compact load break switch using the DE-ION arc quenching principle and quick make-quick break over center toggle mechanism. It has visible contacts, is Underwriters Laboratories listed, and is available either as a fusible or non-fusible switch. Eaton also offers a wide variety of handle mechanisms to complement the DS switch for door or flange mounting.
Standards and Certifications
- UL98
- CSA
- Note: Switches through 200 amperes are UL listed as miscellaneous switches; 400 and 600 ampere switches are recognized under the component program of Underwriters Laboratories.
Visi-Flex DE-ION Type Disconnect Switches
The Visi-Flex DE-ION type disconnect switch provides a means of disconnect for up to 200A at 600v. Available in un-fused and fused configurations this panel mounted switch offer the flexibility of a toggle (Model T) or externally operated handle (Model A.) The external operating handle of Model A can be padlocked in the OFF position with up to 3 padlocks.
Standards and Certifications
- UL 98
Note: Complete Model A switch styles with fuse or non-fuse kits mounted are listed with Underwriters Laboratories. Refer to “Electrical Construction Materials List,” Miscellaneous Switches. Switches only, no fuse, fuse clip kit and all Model T switches are recognized under the component program of Underwriters Laboratories.