GENERAL DUTY

Product Description

The general duty double throw safety switch is suitable for service entrance use with a neutral kit installed and for use as a manually operated switch. Available as non-fusible, this safety switch has ampere ratings from 30 to 400.

Features, Benefits and Functions 

  • 30 through 400 amperes.
  • Horsepower rated.
  • Suitable for service entrance use with neutral kit installed.
  • Suitable for use as a manually operated switch per NEC article 702.
  • UL Listed File No. E5239.
  • Palm-fitting, visible red handle.
  • Tri-lingual nameplate.
  • NEMA 3R enclosure with side opening door.
  • Visible, embossed ON-OFF indication. The position (ON or OFF) can be clearly seen from a distance.
  • Lockable door hasp.
  • Lockable handle.
  • Three-point mounting (up to 100A) or Four-point mounting (200-400A)
  • Rounded shroud.
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..
Related Links
Switching Device Drawings