|
|
|
HEAVY DUTY
Product Description Used to transfer service from a normal power source to an alternate source or switch from one load circuit to another. The heavy duty double throw switch is available as a fusible or non-fusible, 600V AC, 250V DC maximum switch. Features, Benefits and Functions
- Recommended for systems where the available fault current does not exceed 100,000 rms symmetrical.
- 30 through 800 ampere switches are horsepower rated.
- UL Listed File No. E5239.
- Suitable for use as a manually operated switch per NEC article 702.
- 600V AC, 250V DC maximum.
- Fusible or non-fusible.
- Switches are 100% load break and 100% load make rated (fusible devices are rated at 80% of the current rating of the fuses installed).
- Approved for service entrance with neutral or ground lug kit installed.
- Non-fusible double throw switch can be used to feed a single throw fusible switch, the normal method to provide manual transfer from one power source to another in 800 ampere and larger switches.
- Ample wire bending space provides for easier installation.
- Visible double break rotary blade mechanism. Two points of contact provide a positive open and close, easier operation, and also help prevent contact burning for longer contact life.
- Triple padlocking capability. Personnel safety feature since the large hasp can accommodate up to three 3/8-inch (9.5 mm) shank locks.
- Clearly visible handle. The position (ON or OFF) can be clearly seen from a distance.
- Additional locking capability. Cabinet door can be further pad-locked at the top and bottom.
- Clear line shield protects against accidental contact with energized parts. Probe holes enable the user to test if the line side is energized without removing the shield.
|
|
|
 Loading Please wait..
Related Links
|
|