During the past few years, Eaton's Flex Center in the Cleveland, TN plant has seen a growing customer need to be able to connect and disconnect portable generators to facilities’ electrical systems. Flex Center engineers developed the Quick Connect Double Throw (QCDT) switch to provide a safe and quick means of connecting portable generators to facilities, and transferring the building to backup power. View a brief overview and/or a more detailed video of the QCDT switch.
When faced with the need to connect large portable equipment to an electrical system, most users resort to connection methods that leave much to be desired. In many instances, the results are unsafe installations with damaged equipment left behind. With the Quick-Connect options available from Eaton's Safety Switch Flex Center™, users can quickly and safely connect and disconnect portable electrical devices from 30 to 800 amperes.
Perhaps you have a portable trailer, generator or amusement that needs to be connected to your electrical system, or maybe you have a need to temporarily connect a sound or lighting system? Whatever you need to connect, Eaton's Flex Center can help. With individual cable connectors such as Cam-Lok® or Posi-Lok®, or multiple-wire pin and sleeve connectors such as Crouse-Hinds®, Meltric, Appleton® or Russellstoll®, the Flex Center can create a switch for your unique needs.
Features, Benefits and Functions
- UL listed device
- Meets NEC requirements
- Receptacle compartment safety interlocks
- Utility isolation without key interlocks
- Exclusive trap door system
- Color-coordinated receptacles
- Simple operation
- Improved conduit entry options
- Lifting eyes
- Mounting assist bracket
- 100% copper conductors
- Copper foil wrapped electrical connections
Available Receptacles
- Single Cable Connectors
- Crouse-Hinds Posi-Lok panels.
- Crouse-Hinds Cam-Lok receptacles.
- Multiple Cable Connectors
- Crouse-Hinds ARKTITE™ (interlocked through 100 amperes).
- Appleton POWERTITE™ (interlocked through 100 amperes).
- Russellstoll MAX-GARD™.
- Meltric DECONTACTOR® Series.