ELEVATOR CONTROL PRODUCTS

Designing, building and inspecting shunt trip disconnect capabilities into elevator power systems can be complex enough. Factor in the need for compliance with the NEC®, ANSI/ASME A17.1 and NFPA 72 and it can be downright confusing. Now there's a simple and economical solution that comes in one easy-to-install package. The Elevator Control Switch from Eaton Corporation complies with all code requirements by providing:

  • Shunt trip capability
  • Selective coordination
  • Fire safety signal interface
  • Shunt trip voltage monitoring
  • 120 volt shunt trip control power via CPT
  • Component protection via LOW-PEAK™ LPJ-(amp) SP fuses
  • UL® 98 listed for 200 kA short circuit current rating
  • Lockable in the open position with three-lock capability
  • Key to Test switch and pilot light for ease of inspection
  • No annual calibration or testing of overcurrent protection required

Contact the Cleveland Flex Center at 888-329-9272 for more information.

 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..