Flange mounted disconnects provide for a means of disconnect in existing or custom enclosures. Available fused and un-fused, fixed or variable depth and rated up to 200,000 rms symmetrical these disconnects can meet nearly any application requirement.
Type C361 Disconnect Switches (Variable Depth)
Type C361 Disconnect Switches are suitable for installation in control enclosures having a right-hand flange. Fusible disconnect switches will accept R fuses as standard. Field installable rejection kits are supplied as standard on 100A and 200A clips. The switch is UL component recognized for use on systems with up to 200,000 rms symmetrical amperes available fault current when Class R clips are supplied.
Type C361 Disconnect Switches (Fixed Depth)
Type C361 Disconnect Switches are suitable for installation in control enclosures having a right-hand flange. Fusible disconnect switches will accept R fuses as standard. Field installable rejection kits are supplied as standard on 100A and 200A clips. The switch is UL component recognized for use on systems for use on systems with up to 200,000 rms symmetrical amperes available fault current when Class R clips are supplied.
Type C361 NEMA 12 Safety Door Hardware
Type C361 Door Hardware Kits are designed to function with all C361 and C371 disconnect switches and circuit breaker operating mechanisms. These kits are designed for use with small enclosures up to 40 inches (1016 mm), intermediate 40 – 60 inches (1016 – 1524 mm) or larger floor cases over 60 inches (1524 mm) to provide enclosure sealing and protection against unauthorized entry. These kits can be used on enclosure flanges with material thickness ranging from 16 gauge through 3/16 inches with flanges on the right side only. Door hardware kits are to be installed in a commercially available enclosure. Consult the enclosure manufacturer application data for proper kit selection.