Fusible Panelboard/Switchboard Switches and Pringle® Bolted Contact Switches [LINK] are designed for commercial, industrial and service entrance applications to protect and switch feeder and branch circuits.
Eaton’s Cutler-Hammer Type FDPB 200 ampere fusible panelboard units incorporate switching contact structures with an instantaneous trip element. Housed in sheet steel enclosures, the units are designed for installation in PRL-4-F or Type CDP/FDP Distribution Panelboard chassis.
Features:
- Cover interlock is provided for optimum security
- Padlockable in the “ON” or “OFF” position.
- ULT 98 and listed under UL File Number E146549, Volume 1, Section 5
The FDPB 200 Ampere Fusible Panelboard Switches allow for easy factory installation of available shunt trips and auxiliary contacts.
Eaton’s Cutler-Hammer FDPW fusible switches, incorporate a special quick-make, quick-break feature. All switches have an interlock mechanism that prevents the switch cover from being opened wit the switch mechanism in the “ON” position. The interlock can be over-ridden by qualified personnel. The units are designed for installation in PRL4-F or the type CDP/FDP Distribution Panelboard chassis, also used in switchboards.
All FDPW fusible Switches feature:
- Interrupting capacity of 200,000A rms symmetrical at 600V Ac
- Maximum allowable horsepower ratings through 600A
- Padlockable in the “ON” or “OFF” position.
- Cover interlock is provided for optimum security
- 480V UL®
- 600V CSA ®
- 30--1200A
- 200,000A IC
- Top & bottom feed
- 2, 3 & 4 pole
- Utilizes Class, R, J, & T fuses
- Quick-make, quick-break feature
Eaton’s Pringle® bolted contact switches, a worldwide standard in high-current switching applications, are made to meet the most exacting specifications for dependability and safety in use. Our switches have an unsurpassed reputation for reliability in the field – a result of superior engineering, supported by a rigid inspection program that monitors the manufacturing process from raw materials to finished switch. All Pringle bolted contact switches offer quick, positive switching action.
All Pringle Bolted Contact Switches feature:
- 480V UL®
- 600V CSA ®
- 800--4000A
- 200,000A IC
- Top & bottom feed
- 2, 3 & 4 pole
- Utilizes Class L fuses
- Quick-positive switching action