GENERAL DUTY SAFETY SWITCHES

Description of General Duty Safety Switches

General duty safety switches are used in residential and commercial applications. Suitable for light duty motor circuits and service entrance applications.

Features, Benefits and Functions of General Duty Safety Switches

  • 30 through 600 amperes.
  • Suitable for service entrance applications unless otherwise noted.
  • Switches are 100% load break and 100% load make rated (fusible devices are rated at 80% of the current rating of the fuses installed).
  • 200 – 600 amperes features K-series design.
  • Horsepower rated.
  • Fusible and non-fusible switches.
  • One-pole S/N through four-wire; 120/240, and 240V AC.
  • Ample wire bending space provides for easier installation.
  • With Class R fuses, switches may be used on systems capable of delivering 100,000 amperes rms symmetrical.
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..
Related Links
Switching Device Drawings