PRINGLE BOLTED CONTACT SWITCHES

Eaton’s Pringle® Bolted Contact Switches have helped pioneer development of high-quality electrical products for commercial and industrial applications since 1891. Our Pringle Bolted Contact Switch was the first in the industry and is a worldwide standard in high-current switching applications. They are custom-built and are used in many heavy-duty applications and are suitable for use in UL891 Switchboards.

All Pringle Bolted Contact Switches feature:

  • 480V UL
  • 600V CSA
  • 800--4000A
  • 5000 & 6000A available
  • 200,000A IC and 100% rated
  • Top or bottom feed
  • 2, 3 or 4 pole
  • Utilizes Class L fuses
  • Optional blown fuse detection and protection
  • Quick-positive switching action
  • Manual or electrically operated mechanism
  • 12X contact rating
  • Can be supplied in NEMA 1, 3R, 4, & 12 enclosures

Our products include:

  • Manually Operated Contact Switch
    Manually operated contact switch with quick-positive switching action. It can be top or bottom fed and supplied in a NEMA 1, 3R, 4 or 12 enclosures
  • Electrical Trip Contact Switch
    Contact switch with charge-before-close mechanism. Can be manually or electrically tripped. Optional blown fuse detector and phase failure relay with capacitor trip available.
  • Electrically Operated Contact Switch
    Electrically operated contact switch with charge-before-close mechanism. Can be manually or electrically tripped. Optional blown fuse detector and phase failure relay with capacitor trip available.
  • Ground Fault Protector Contact Switch
    Contact switch with charge-before-close mechanism. Can be manually or electrically tripped. Optional blown fuse detector and phase failure relay with capacitor trip available.

CONTACT INFORMATION

  • By phone at 1-877-ETN-CARE (Option 2)
  • By Fax at 1-828-851-0549
  • By e-mail at TRC@eaton.com
  • For Service and Replacement parts inquiries, please e-mail request to: pringle@eaton.com

CONFIDENTIAL CONTENT

This section contains information for internal company use only. You can view this content because you are currently connected to the Eaton network. Please do not share this information with people outside of the company.

 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..