Enclosed Rotary Switches provide users with horse-power rated switches in enclosures for most motor applications. The handle mechanism offers the ability to lock directly wired motor loads in the OFF position to comply with OSHA regulations. Also for machine applications that require compact disconnect switches.
Features, Benefits and Functions
- Meets NEC article 430 requirements for a separate disconnect means within sight of all motor loads.
- Padlockable in the OFF position (up to three padlocks) to meet OSHA lockout requirements.
- Available in 16 – 125 ampere ratings.
- 600V AC, three- and four-pole non-fusible device.
- Rated for making and breaking loads.
- Accepts auxiliary contacts. Capability to signal PLC controllers.
- Ground lug connection provided.