Open Rotary Switches Rotary switches are an economical means of providing a motor disconnect for equipment and machinery. They are also suitable as an industrial control panel disconnect. Small and compact in size and designed to minimize panel space requirements, they are avaible at up to 1600A (16A – 1200A non-fusible, 30A – 800A fusible.) A complete line of variable depth handles for though-the-door operation with shafts for custom enclosure depths. A toggle type handle is available for internal panel mounting.
Features and Functions
Seven frame sizes to cover 16 – 1200A, 600V applications
3-pole and 4-pole versions
Rotary or toggle operation
Base mounting or DIN rail mounting
Welded contact protection
Clear ON and OFF indication with visible blade indication (non-fusible C- and V-Frames)
Padlockable in the OFF position with up to three padlocks
Interlocked, defeatable handle prevents easy access in the ON position