|
|
|
PRODUCTS
Eaton is one of the world’s leading suppliers of electrical control products and power distribution equipment.
Control and automation equipment includes contactors and motor starters, variable speed drives, photoelectric and proximity sensors, PanelMate video control panels, microprocessor-based control and protection devices, as well as pushbuttons and switches, all designed to enhance factory performance.
Power distribution equipment includes the most complete family of circuit breakers in the industry, ranging from miniature breakers rated from 120 volts up to world-class vacuum breakers rated to 38 kilovolts. We have a complete line of low and medium voltage assemblies from substations, switchgear and panelboards to loadcenters, transformers and safety switches. These products are used wherever there is a demand for electrical power in residences, high-rise apartment and office buildings, commercial sites, hospitals and factories.
|
|
M22 Pushbuttons
The new M22 Pushbutton line includes a core group of pushbuttons, selector switches, pilot lights, mushroom operators and E-Stops, as well as new and unique products such as palm switches, four-way buttons, buzzers and communicating devices.
|
|
|
CPX9000 Clean Power Drives In MCCs
Eaton’s Cutler-Hammer Motor Control Centers (MCCs) provide a convenient method for grouping motor control, including the state-of-the-art CPX9000 clean power adjustable frequency drives and the associated distribution equipment. Based on Eaton’s high-tech and highly successful 9000 series of adjustable frequency drives, the CPX9000 drive—a market leader among clean power drives—uses advanced 18-pulse, clean power technology to significantly reduce line harmonics at the drive input terminals, resulting in one of the purest sinusoidal waveforms available.
|
|
|
Tour The Virtual House
Eaton provides product and service solutions for new residential construction for single-family and multi-family homes, as well as upgrades and replacements for existing homes.
|
|
|
Motor Insight Overload and Monitoring Relay
Motor Insight™, the first offering in the Intelligent Power Control Solutions family, offers solid-state motor protection, control and advanced monitoring capabilities in a single device. Featuring highly configurable line, load, and motor protection, Motor Insight provides an enhanced level of system protection, allowing users to configure the type and level of protection required for varied applications. It is designed to meet the demanding conditions of the petrochemical, mining, water and wastewater industries.
|
|
|
Series NRX Switchgear
Eaton continues its tradition of innovative power distribution by introducing the Magnum™ low voltage switchgear. With safety a greater concern than ever before, the Magnum low voltage switchgear with Series NRX breaker integration features electronic trip unit innovation including Eaton's Arcflash Reduction Maintenance System™. Additionally, the Magnum can offer the customer space savings of up to 45 percent.
|
|
|
|
 Loading Please wait..
|
|