SF6-Free Medium Voltage Distribution Products

Our medium voltage product designs seem to defy the laws of physics with their extremely small footprints, while at the same time maintaining completely SF6-free insulation systems.

IEC-rated equipment available for wind farm applications:

Medium Voltage Ring Main Units

Medium Voltage Primary Switchgear

  • Unitole: withdrawable switching devices that are available up to 17.5 kV with a footprint as small as 32” x 59” (800 mm x 1735 mm)
  • Innovac MMS: fixed-mounted switching devices that are available up to 24 kV with a footprint as small as  24” x 86” (600 mm x 2165 mm)

Medium Voltage Secondary Switchgear

  • Innovac SVS: fixed-mounted switching devices that are available up to 24 kV with a footprint as small as 17” x 30” (420 mm x 750 mm)

ANSI-rated equipment available for wind farm applications: