Mid-Priced Code Stamped Filter Vessels for Most Applications
Value Added Features
- Side inlet piping connection
- Sizes for #01 single or #02 double-length filter bags
- Unique two-weld design
- Buna N™ seals standard
- Stainless steel basket
- 2" or 3" RF 150-lb ANSI flanged connections
- Maximum operating pressure of 150 psi
- Maximum operating temperature of 400F with Viton® seals
- Evacuation cover with swing bolts
- Adjustable mounting legs
- ASME code stamp
- Extended five-year warranty
- Type 304 or 316 stainless steel construction
Available Options
- Steam jacket
- Mounting brackets
- Electro polishing
Click here for Sideline literature.
If you would like us to contact you regarding an application or product, please
click here.
A SIDELINE vessel from Eaton is a full-featured investment-cast filter vessel with an ASME Code Stamp and Eaton's exclusive five-year warranty. A bead, not sand, blasted finish that makes cleaning complete and a cover that can be easily adapted to different opening directions are among SIDELINE’s many value added features. With SIDELINE you can take advantage of all of the benefits of stainless steel at a carbon steel price. Even if your process doesn’t require stainless steel now, you can take advantage of stainless steel’s superior corrosion resistance and consistency of performance

SIDELINE design features an O-ring cover seal.

a SIDELINE features a hinged cover with swing bolts and an integral handle for quick opening and closing
For high flow rates, use the optional 90° elbow to manifold or duplex two housings.
 |
1. Evacuation cover contacts the bag holddown ring for a 360°, zero bypass seal. Cover adapts to different opening directions. |
| 2. Side entry of the process media eliminates spill-over of liquid when the cover is opened. |
| 3. Mesh basket for reduced pressure drop. |
| 4. The process media enters the housing through a 2" or 3" RF 150# ANSI flanged side inlet and exits from a similar outlet at the bottom of the housing. |
| Type No. |
SBF-0101-AB |
SBF-0102-AB |
| Filter Bag Size |
#01 |
#02 |
| Filter Area |
2.6 sq ft |
5.0 sq ft |
| Max. flow - Water* |
90 gpm |
180 gpm |
| Maximum Operating Pressure |
150 psi |
| Maximum Operating Temp. With Viton Seals |
400F |
| Standard Inlet/Outlet |
2" or 3" 150#, RF ANSI flanged |
| Vent Ports 1/4" NPT |
2 |
| Drain 1/2" NPT |
1 |
| Number of Seals |
2 |
| Material of Construction |
Stainless steel Type 304 or 316 |
| Housing Weight - Dry |
84 lb |
102 lb |
| Filter Volume |
4.75 gal |
8.50 gal |
| Surface Finish |
Bead blasted |
| Non-Wetted Parts |
Zinc-plated mild steel |
| Code Stamp |
ASME Section VIII Div 1, (“U” stamp option) |
| Seal Material |
Buna N™ (Max. 250F) |
|
* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only
 |
A |
8.7" (220 mm) |
| B |
SBF-0101-AB–19.5" (495 mm) SBF-0102-AB–35.0" (889 mm)
|
| C |
Installation Height SBF-0101-AB approx. 39.5" (1003 mm) Installation Height SBF-0102-AB approx. 72.6" (1843 mm) |