FILTRATION PRODUCTS
Products - Equipment Selection Matrix
AFC

Process Material Pressure Flow Retention

AFC-Series High Pressure Tubular Filter

Up to 500 psi

150 gpm per tube (minimum of three tubes)

1-1,650 microns

         
AFR-Series

Process Material Pressure Flow Retention

AFR Backwashing Pressure Tubular Filter Water and water-like liquids

Up to 250 psi (17 bar)

Up to 2,000 gpm (454 m3/hr)**

1-1,700 microns

         
Bag Filters

Process Material       Retention

Replaceable Media Filters for multiple liquid applications

 

 

 

1.0-1,700 microns

         
Cartridge Filters

Process Material       Retention

Replaceable Media Filters for multiple liquid applications

 

 

 

0.1-150 microns

         
DCF

Process Material Pressure Flow Retention

Disc Cleaning Filter / Self Cleaning Filter

High-viscosity, high-value liquids

30-150 psi (2-10.5 bar)

30-200 gpm (114-757 lpm)**

15-1,125 microns

         
F-Series

Process Material Pressure Flow Retention

Tubular Backwashing Pressure Filter

Water and water-like liquids

Up to 250 psi (17 bar)*

As required

1-1,700 microns

         
MCF

Process Material Pressure Flow Retention

Magnetically Coupled Filter / Self Cleaning Filter

Medium-viscosity, high-value liquids

30-150 psi (2-10.5 bar)

30-200 gpm (114-757 lpm)**

15-1,125 microns

         
REACTOGARD

Process Material Pressure Flow Retention

Catalyst Protection Tubular Filter

High-temperature, high-pressure liquids (typically petroleum)

As required

As required

As required

         

 

 
RELATED INFORMATION
Filtration Products
1 
2 
3 
Markets
1 
2 
3 

Loading Please wait..