Resin and Polymer production demands tremendous finished product quality and consistency. Even slight impurities can cause significant problems later in the manufacturing process.
Using filtration effectively means a finished product with consistent properties, which is free from contaminants and offers homogenous composition. The result? A finished product of exceptional quality and a more efficient production operation.
We offer batch and continuous filtration systems for gel removal, along with many other, types of resin and polymer filtration applications.
If you have an application similar to the one you've read here, click here to contact us.
Our industrial filtration systems are used in a number of processes, a few specific examples include:
- ABS polymer
- Adipic acid
- Blowing agents
- Caprolactam
- Co-polymer
- Epoxy extender
- Elastomers
- Iso-phthalic acid
- Latex (coagulated)
- MBS polymer
- Melamine
- Phenolic resin
- Plasticizers
- Polyacetal resin
- Polyacrylonitrile
- Polyamide (nylon)
- Poly ether ketone
- Polyethylene
- Polymers
- Poly methyl methacrylate
- Poly phenylidene sulfide
- Polypropylene
- Polystyrene
- PTFE
- PTA residue
- PVC
- Resins
- Silicone co-polymer
- Stabilizers
- Synthetic rubbers
- Terephthalic acid crude
- Terephthalic acid pure
- Urea formaldehyde resin
We offer a wide variety of filters for Resin processes.
Mechanically Cleaned Industrial Filters:
- MCF Magnetically Coupled Industrial Filters
- DCF Self-Cleaning Filters
Replaceable Media Pressure Industrial Filters:
Click here
for Resin Literature.