SEPARATOR PRODUCTS

Click here for Separator Literature.

Type T Gas/Liquid Separator

Description

Cast iron or fabricated carbon or stainless steel construction with flanged, threaded or socket weld construction. Many available options for application versatility.

         
Type 31L-ST Gas/Liquid Separator

Description

Compact low profile design is easily installed and supported in-line. Cast iron construction ins sizes to 4" with threaded or flanged connections.

         
Type TS Vertical Gas/Liquid Separator

Description

Designed specifically for high liquid loading applications. Maintains high separation efficiencies over a wide flow range.

         
Type DTL Dry Type Gas/Liquid Separator

Description

For applications with a higher than normal solids loading. A special conical shaped sump promotes solids collection at the drain port.

         
Type 30L In-Line Gas/Liquid Separator

Description

For downflow or horizontal installations. Ten different piping configurations available for application versatility.

         
Type 40 Exhaust Heads

Description

Exhaust heads designed to remove water and oil from exhaust gases. Reduces maintenance on roofs and surrounding structures. Cast iron or fabricated carbon or stainless steel construction in sizes to 48".

         
Series CLC Coalescers/Separators

Description

Two stage separators remove particles down to 4 microns are more then twice as efficient as ordinary separators.

         
Internal Type Gas/Liquid Separators

Description

Internal separators designed to be installed inside of receivers, steam drums, or other vessels. Carbon or stainless steel construction for both up flow and down flow applications.

         
Type 10-R Two-Stage Gas/Liquid Separators

Description

For applications with "liquid slugs" and heavy liquid loading. Can be used as a flash or surge tank.

         
Drain Traps

Description

The perfect separator trap. Iron or stainless steel construction with stainless steel internal parts for long life. Heater available for low temperature applications.

         
         

 

 
RELATED INFORMATION
Filtration Products
1 
2 
3 
Markets
1 
2 
3 
Loading Please wait..

Separator Literature

Request Free Catalog

Request Quote