GH100

An Eaton Green SolutionSimply put, Eaton does it better… with innovation for biodiesel use in heavy duty engines and high temperature resistance for tough synthetic oil use in oil cooler applications.

Eaton is launching GH100 ESP™, a new hose designed to work with B100 (100% biodiesel) and the various blends of biodiesel fuel commercially available today! GH100 ESP will go the distance with soy (SME) and rapeseed (RME) blends of B5, B20 and B100 fuels in under the hood fuel hose applications. This development is yet another example of Eaton’s quest to deliver solutions that support and protect our environment, and provide technically superior products for our customers and partners, while doing our part to conserve the world’s resources. Whether transferring biofuel tank to tank or used in a mobile on or off-highway vehicle, Eaton has product solutions such as GH100 ESP that deliver performance and value to the market.

In addition, Eaton GH100 has proven to significantly extend hose life in TOC (transmission oil cooler) and engine oil applications where new synthetic oils provide extended time between oil changes and are designed to operate at intermittent temperatures well above 150oC.

Features

Benefits

Qualified with B5, B20, B100, ULSD and ethanol.

One hose for many fuel choices

Hot Fuel Circulation tested with B20 and B100

Proven durability when subjected to the largest truck engines and heat, including EPA 07 and 2010.

Lightweight, Extremely Flexible

Easy to install, but with Aramid reinforcement for strength.

Polyester braided cover

Extremely abrasion resistant

Excellent oil compatibility including Synthetic oil rating of -40oC to +150oC (175oC intermittent)

Exceptional hose life in tough TOC and turbo oil applications.

Hot air rating of -40oC to +125oC

 

 
RELATED INFORMATION
All of Eaton's Products for Hydraulics
1 
2 
Related Links

Product Literature Library - Industrial Hose

For drawings, pricing and leadtimes, please contact your local distributor.

 

Loading Please wait..