PISTON MOTORS

Eaton has a complete line of Piston motors utilizing the latest technology in bent axis and in-line designs. From 11ccm to 4100 ccm, and speeds to 5500 rpm at pressures to 6000 psi, Eaton’s selection of motors fit any application from the most demanding industrial environment to the smallest mobile machinery.

Associated Brands: Eaton, Vickers, Dynapower

Mobile applications - Medium Duty Piston Motors

First known as MD-CC products, Eaton medium duty closed circuit piston pumps and motors have been in production since the 1960s. Together, the pump and motor are generally referred to as a hydrostatic trans-mission, or HST. They are best suited for applications requiring mid-range power (< 85 HP engines) and system pressures (< 380 Bar/5500 PSI). An HST can provide continuous rotary motion at a remote location from the power source, which meets the unique and demanding requirements of off-highway vehicles. Eaton’s Medium Duty Piston motors are available in 3 fixed  (741XX, 743XX, 746XX) displacement and 2 variable (713XX, 72450) displacement models. 

Specifications: 32.9 cc/r [2.01 in3/r] to 49.2 cc/r [3.0 in3/r]Speed (max.): 3600 RPM Rated Pressures: to 3000–5000 psi [210–345 bar]; intermittent to 5400 psi [370 bar]
Features & Benefits:  Lightweight Durable Housing, Ease of Service, Numerous shaft and mounting options, Application flexibility.
Applications: Skid-steer loaders, Pavers, compactors, Trenchers, Truck mounted lift trucks, Com-pact wheel loaders, Telescopic booms, Railroad maintenance equipment

Mobile Applications – Heavy Duty Piston Motors

Our Heavy Duty Eaton® Model Series 1 Fixed Displacement Piston Motors and Heavy Duty Eaton® Model Series 1 Variable Displacement Piston Motors are well know for exceptional quality and longevity.  With many mounting options and control features, we have a Heavy Duty motor for your most demanding applications.

Specifications: 3.3in3/rev to 7.6in3/rev, Max speeds to 4500 rpm, Max pressure to 6000 psi.
Features & Benefits: Cast Iron Housing, Quieter operation, Fixed clearance slipper design, Higher efficiency,
Applications: Transit Mixers, Combines, Winches.

DynaPower Motors

Reliability. Service. Consistency.  These are just a few of the key features that DynaPower builds into every pump and motor we manufacture.  DynaPower sets the performance standard in the harshest environment worldwide.  DynaPower motors are available in a variety of sizes and options including variable displacement.

Specifications: 3.5in3/rev to 21in3/, Max speeds to 3200 rpm, Max Power to 763hp, Max pressure to 6000 psi
Features & Benefits:  Robust Rotating group, Contamination resistance, Numerous shaft and mounting options, Application Flexibility.
Applications: Turbine Starters, Winches, Wireline trucks.

Bent Axis Motors

Eaton’s family of bent axis motors offer vehicle designers greater flexibility than ever before. Capable of operation in open or closed circuit
applications. These units are well suited to a vast array of both industrial-stationary and on-off highway mobile applications and circuit types.

Specifications: 350 bar (5075 psi) continuous, and 420 bar (6525 psi).
Features & Benefits: High performance, yet compact design, High power density in small spaces, Heavy duty bearings, high radial and axial loads, Fully laboratory tested and field proven, maximum efficiency and long life.
Applications: Earth moving machines and construction equipment, Agricultural and forestry vehicles, Marine and Offshore equipment, Industrial conveying, mixing, and other stationary

Eaton™ ME Series

These double swash plate,opposed-piston, low-speed, high-torque hydraulic motors operate smoothly at low speed within the maximum ratings and cause very little
torque ripple.

Specifications: Pressure Range: Up to 4000 psi, Torque Range: Up to 16136 Nm (11,900 lb-ft), Speed Range:  up to 1000 rpm
Features & Benefits: Multiple pistons and double swash plate, Smooth operation at speeds down to 1 rev / min, Numerous shaft and mounting options, Application flexibility.
Applications: Marine Winches, Top Head drives, Directional Drilling machines.

Industrial Applications - Hydrokraft Motors

Vickers Hydrokraft Axial piston motors are ideally suited for the most demanding industrial type applications, including the harsh environment found in the Offshore and oilfield markets.  These motors are designed with the largest shaft bearings available for full thru-drive capability and long life required for industrial applications.  These motors are available with a wide range of controls for the variable displacement versions including full over-center capability.  Hydrokraft products are able to operate on a wide range of fluids including water-glycol.

Specifications: Pressure Range: 350 bar continuous, 420 bar peak, Speed range up to 2600 rpm, Displacements from 66ccm to 750ccm.
Features & Benefits: Largest Thru-drive, Tandem mounting, Speed Encoder option, Precision control.
Applications: Pulp & paper, Chemical pump drives, Primary metals, Marine Winches, Mixers.

 
RELATED INFORMATION
All of Eaton's Products for Hydraulics
1 
2 
Related Links

Product LIterature Library - Motors

For drawings, pricing and leadtimes, please contact your local Distributor.

 

Loading Please wait..

Glossary
Hydraulics Glossary